目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5282 1991043 special flat washer 10.5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 342, BN 5282, BN 343, BN 20508, BN 20538, BN 30713 Special flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_342_5282_343_20508_20538_30713/bn_5282.prj},{NB=BN 5282 1991043 special flat washer 10.5},{CNSORDERNO=1991043},{BNARTNR=1991043},{BNNORM1=DIN 125-1A},{BNNORM2=ISO 7089},{BNMAT=Stahl Härteklasse 200 HV},{CNSMAT=Stahl Härteklasse 200 HV},{BNSURFACE=phosphatiert},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5282 - Special flat washers without chamfer, for screws up to property class 8.8 (DIN 125-1 A; ISO 7089), steel, phosphated
Bill of material
BN 5282 1991043 special flat washer 10.5
BNARTNR
Identification
1991043
1991043
BNNORM1
DIN 125-1A
BNNORM2
ISO 7089
BNMAT
Material
Steel hardness class 200 HV
BNSURFACE
Surface
phosphated
D
Nominal diameter
10.000
10.000
mm
DA
Inner diameter min.
10.500
10.500
mm
DW
Outer diameter max.
20.000
20.000
mm
H
Height
2.000
2.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求