目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 740 1271644 flat washer without hole 60x4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 740, BN 741 Flat washers without hole
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_740_741/bn_740.prj},{NB=BN 740 1271644 flat washer without hole 60x4},{CNSORDERNO=1271644},{BNARTNR=1271644},{BNNORM1=},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=blank},{D1=60.0},{S=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 740 - Flat washers without hole, steel, plain
Bill of material
BN 740 1271644 flat washer without hole 60x4
BNARTNR
Identification
1271644
1271644
BNMAT
Material
Steel hardness class 140 HV
BNSURFACE
Surface
plain
D1
Outer diameter
60.0
60.0
mm
S
Thickness
4
4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求