目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31219 5401724 finishing washer 4.83
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 31219 Finishing washers for 90° countersunk screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_50/bn_31219/bn_31219.prj},{NB=BN 31219 5401724 finishing washer 4.83},{CNSORDERNO=5401724},{BNARTNR=5401724},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{CODE=Nr. 8},{D=M4 / ST4.8},{DA=4.83},{DW=12.95},{D3=10.0},{H=2.92},{S=0.38}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 31219 - Finishing washers for 90° countersunk head screws, brass, nickel plated
Bill of material
BN 31219 5401724 finishing washer 4.83
BNARTNR
Identification
5401724
5401724
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
CODE
Nr. 8
Nr. 8
D
for screws
M4 / ST4.8
M4 / ST4.8
mm
DA
±0.2
4.83
4.83
mm
DW
12.95
12.95
mm
H
2.92
2.92
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求