目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 881 1336657 heavy-duty spring pin 5x26
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 881 Heavy-duty spring pins with serrated slot, ground
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_10/bn_881/bn_881.prj},{NB=BN 881 1336657 heavy-duty spring pin 5x26},{CNSORDERNO=1336657},{BNARTNR=1336657},{BNNORM1=VSM 12786},{CNSMAT=Federstahl 42-50 HRC},{BNMAT=Federstahl 42-50 HRC},{BNSURFACE=blank},{D1=5.0},{L=26},{D1MIN=5.200},{D2=3.300},{A=0.700},{S=0.950}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 881 - Heavy-duty spring pins with serrated slot, ground (VSM 12786), plain
Bill of material
BN 881 1336657 heavy-duty spring pin 5x26
BNARTNR
Identification
1336657
1336657
BNNORM1
VSM 12786
BNMAT
Material
Spring steel 42-50 HRC
BNSURFACE
Surface
plain
D1
Nominal diameter
5.0
5.0
mm
L
Nominal length
26
26
mm
D1MIN
5.200
5.200
mm
D2
3.300
3.300
mm
A
0.700
0.700
mm
S
0.950
0.950
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求