目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33002 5809620 parallel pin 5x16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 33002 Parallel pins, A1
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_33002/bn_33002.prj},{NB=BN 33002 5809620 parallel pin 5x16},{CNSORDERNO=5809620},{BNARTNR=5809620},{BNNORM1=DIN 7},{BNNORM2=},{BNNORM3=},{CNSMAT=INOX A1},{BNMAT=INOX A1},{BNSURFACE=},{TOL=m6},{D=5.0},{L=16},{C=0.750},{R=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 82
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bill of material
BN 33002 5809620 parallel pin 5x16
BNARTNR
Identification
5809620
5809620
BNNORM1
DIN 7
BNMAT
Material
Stainless steel A1
TOL
Tolerance
m6
D
Nominal designation (d1)
5.0
5.0
mm
L
Nominal length
16
16
mm
C
Point height max.
0.750
0.750
mm
R
Radius ~
5.000
5.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求