目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 299 1113968 wire rope thimble BF 6
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.30 Wire rope shackles / Wire rope clips / Wire rope thimbles
BN 299 Wire rope thimbles for non-metallic ropes
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_30/bn_299/bn_299.prj},{NB=BN 299 1113968 wire rope thimble BF 6},{CNSORDERNO=1113968},{BNARTNR=1113968},{BNNORM1=DIN 6899 BF},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=6},{D1=6},{A=6},{AG=±0.4},{B=7.500},{C=16},{CG=+1/0},{H=25},{P=6.500},{S=2.200},{SG=±0.1},{GEW=1.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 299 - Wire rope thimbles for non-metallic ropes (DIN 6899 BF), steel, zinc plated blue
Bill of material
BN 299 1113968 wire rope thimble BF 6
BNARTNR
Identification
1113968
1113968
BNNORM1
DIN 6899 BF
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal size=biggest nominal wire diameter
6
6
mm
A
6
6
mm
B
~
7.500
7.500
mm
C
16
16
mm
H
~
25
25
mm
P
min.
6.500
6.500
mm
S
2.200
2.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求