目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21112 3572442 threaded rod anchor M10x150
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.20 Anchoring for heavy loads with external thread
BN 21112 Threaded rod anchors with washers and nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_20/bn_21112/bn_21112_asmtab.prj},{NB=BN 21112 3572442 threaded rod anchor M10x150},{CNSORDERNO=3572442},{BNARTNR=3572442},{BNNORM1=Mungo® MIT-Sr},{BNMAT=INOX A4-70},{CNSMAT=INOX A4-70},{BNSURFACE=},{D=10},{P=1.500},{D0=12},{H0=60},{T=60},{L=150},{M=8.000},{H=2.000},{PPATH=bn_21112_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 21112 - Threaded rod anchors with washers and nuts (Mungo® MIT-Sr), stainless steel A4-70
Bill of material
BN 21112 3572442 threaded rod anchor M10x150
BNARTNR
Identification
3572442
3572442
BNNORM1
Mungo® MIT-Sr
BNMAT
Material
Stainless steel A4-70
D
Nominal thread diameter
10
10
mm
P
Threaded pitch
1.500
1.500
mm
D0
12
12
mm
H0
min.
60
60
mm
T
Tfix
60
60
mm
L
150
150
mm
HEF
Hef
60
60
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求