目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21140 3575547 resin cartridge M14x95
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.600 Anchorage systems
01.100.600.30 Anchoring for heavy loads
01.100.600.30.30 Chemical fixings
BN 21140 Resin cartridges
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_600/01_100_600_30/01_100_600_30_30/bn_21140/bn_21140.prj},{NB=BN 21140 3575547 resin cartridge M14x95},{CNSORDERNO=3575547},{BNARTNR=3575547},{BNNORM1=Mungo® MVA},{BNMAT=Epoxyacrylat},{CNSMAT=Epoxyacrylat},{BNSURFACE=},{D1=14},{MVA=M14},{D0=16},{H0=120},{L=95}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 21140 - Resin cartridges (Mungo® MVA)
Bill of material
BN 21140 3575547 resin cartridge M14x95
BNARTNR
Identification
3575547
3575547
BNNORM1
Mungo® MVA
BNMAT
Material
Epoxy acrylate
D1
14
14
mm
MVA
MVA-S(r)
M14
M14
D0
16
16
mm
H0
120
120
mm
L
95
95
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求