目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20340 3389449 hole plug 13
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.800 Accessories and protection elements for standard fasteners elements
BN 20340, BN 20341 Hole plugs
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_800/bn_20340_20341/bn_20340.prj},{NB=BN 20340 3389449 hole plug 13},{CNSORDERNO=3389449},{BNARTNR=3389449},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=weiss},{B=13.0},{BD=9.5},{C=10.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20340 - Hole plugs, PA 6.6, white
Bill of material
BN 20340 3389449 hole plug 13
BNARTNR
Identification
3389449
3389449
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
white
B
13.0
13.0
mm
BD
Drill diameter
9.5
9.5
mm
C
10.5
10.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求