目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
9039550
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20935 Oval countersunk head facade screws with very small head
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20935/16004.prj},{NB=9039550(350)},{BNARTNR=9039550},{DURCHMESSER=4.0},{KOPFDURCHMESSER=6},{GEWINDELAENGE=29},{LAENGE=60},{MPA=},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{MADE_IN_GERMANY=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/MIG_2018_SW.JPG},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20935 - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point (SPAX®), stainless steel A2, waxed
Bill of material
9039550
BNARTNR
Order number
9039550
9039550
BNNORM1
SPAX®
MATERIAL
Material
INOX A2
OBERFLAECHE
Oberfläche
mit Gleitschicht
DURCHMESSER
Zylinderkopf
4.0
4.0
mm
KOPFDURCHMESSER
Kopfdurchmesser
6
6
mm
BIT
T15
T15
GEWINDELAENGE
Gewindelänge
29
29
mm
LAENGE
Länge
60
60
mm
BNMAT
Werkstoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求