目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5209 1370685 flat countersunk head chipboard screw 3.5x20
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 5209 Pozi flat countersunk head chipboard screws form Z, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_5209/bn_5209.prj},{NB=BN 5209 1370685 flat countersunk head chipboard screw 3.5x20},{CNSORDERNO=1370685},{BNARTNR=1370685},{BNNORM1=SPAX®},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{D1=3.5},{P=1.600},{L=20.0},{D2=7.000},{K=2.100},{B=16.000},{A=1.600},{R=1.400},{MZ=4.000},{TZ=2.060},{Y=3.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5209 - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point (SPAX®), stainless steel A2, waxed
Bill of material
BN 5209 1370685 flat countersunk head chipboard screw 3.5x20
BNARTNR
Identification
1370685
1370685
BNNORM1
SPAX®
BNMAT
Material
INOX A2
D1
Nominal thread diameter
3.5
3.5
mm
D3
Nominal core diameter
2.400
2.400
mm
P
Pitch
1.600
1.600
mm
L
Nominal length
20.0
20.0
mm
D2
Kopfdurchmesser
7.000
7.000
mm
K
Head height max.
2.100
2.100
mm
B
b~
16.000
16.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求