目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54208 3058715 clothesline hook 6.8x55
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 54208 Clothesline hooks with thread for wood
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_54208/bn_54208.prj},{NB=BN 54208 3058715 clothesline hook 6.8x55},{CNSORDERNO=3058715},{BNARTNR=3058715},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=6.800},{D2=20.000},{L=55.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 54208 - Clothesline hooks with thread for wood
Bill of material
BN 54208 3058715 clothesline hook 6.8x55
BNARTNR
Identification
3058715
3058715
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
6.800
6.800
mm
D2
20.000
20.000
mm
L
Nominal length
55.000
55.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求