目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13274 3060116 hexalobular socket pan head tapping screw ST3.5x13-C
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 13274 Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_13274/bn_13274.prj},{NB=BN 13274 3060116 hexalobular socket pan head tapping screw ST3.5x13-C},{CNSORDERNO=3060116},{BNARTNR=3060116},{BNNORM1=ISO 14585 C},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{ST=ST3.5},{D=3.500},{P=1.3},{L=13.0},{A=1.3},{DA=4.1},{DK=7.0},{K=2.6},{R=0.10},{RF=6.0},{Y=3.2},{SNO=15},{A1=3.35},{T=1.40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 85
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13274 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C (ISO 14585 C), zinc plated blue
Bill of material
BN 13274 3060116 hexalobular socket pan head tapping screw ST3.5x13-C
BNARTNR
Identification
3060116
3060116
BNNORM1
ISO 14585 C
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
ST
Thread size
ST3.5
ST3.5
mm
D
Nominal thread diameter
3.500
3.500
mm
D3
Nominal core diameter
2.640
2.640
mm
P
Threaded pitch
1.3
1.3
mm
L
Length nom.
13.0
13.0
mm
A
1.3
1.3
mm
DA
max.
4.1
4.1
mm
DK
nom.=max.
7.0
7.0
mm
K
nom.=max.
2.6
2.6
mm
R
min.
0.10
0.10
mm
RF
~
6.0
6.0
mm
Y
y ref.
3.2
3.2
mm
SNO
Socket No.
15
15
A1
ref.
3.35
3.35
mm
T
max.
1.40
1.40
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求