目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14063 5402488 cross recessed pan head tapping screw ST4.2x38
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 14063, BN 13259 Pozi pan head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_14063_13259/bn_14063.prj},{NB=BN 14063 5402488 cross recessed pan head tapping screw ST4.2x38},{CNSORDERNO=5402488},{BNARTNR=5402488},{BNNORM1=DIN 7981 C},{BNNORM2=~ISO 7049},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=4.2},{P=1.4},{L=38.0},{A=1.4},{DK=8.200},{K=3.050},{R=0.600},{RF=6.200},{MZ=4.300},{TZ=2.340},{Y=3.700},{DA=4.900},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 66
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14063 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7981 C; ~ISO 7049), A2
Bill of material
BN 14063 5402488 cross recessed pan head tapping screw ST4.2x38
BNARTNR
Identification
5402488
5402488
BNNORM1
DIN 7981 C
BNNORM2
~ISO 7049
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.2
4.2
mm
D3
Nominal core diameter
3.100
3.100
mm
P
Pitch
1.4
1.4
mm
L
Nominal length
38.0
38.0
mm
A
Distance from the last full form thread to the bearing face max.
1.4
1.4
mm
DK
Head diameter max.
8.200
8.200
mm
K
Head height max.
3.050
3.050
mm
R
Transition radius under head max.
0.600
0.600
mm
RF
Radius of curvature of the lens head ~
6.200
6.200
mm
MZ
Wing diameter of cross recesses ~
4.300
4.300
mm
TZ
Depth of the driving feature max.
2.340
2.340
mm
Y
Length of the cone max.
3.700
3.700
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求