目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1432 1216406 cross recessed pan head tapping screw ST3.5x16
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 1432 Phillips pan head tapping screws form H, with flat end type F
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_1432/bn_1432.prj},{NB=BN 1432 1216406 cross recessed pan head tapping screw ST3.5x16},{CNSORDERNO=1216406},{BNARTNR=1216406},{BNNORM1=DIN 7981 F},{BNNORM2=~ISO 7049},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=3.5},{P=1.3},{L=16.0},{A=1.3},{DK=6.900},{K=2.600},{R=0.500},{RF=5.400},{MH=4.200},{TH=2.030},{Y=2.500},{DA=4.100},{Z1H=0.800},{Z1D2=8.000},{Z2H=0.800},{Z2D2=11.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1432 - Phillips pan head tapping screws form H, with flat end type F (DIN 7981 F; ~ISO 7049), A2
Bill of material
BN 1432 1216406 cross recessed pan head tapping screw ST3.5x16
BNARTNR
Identification
1216406
1216406
BNNORM1
DIN 7981 F
BNNORM2
~ISO 7049
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
3.5
3.5
mm
D3
Nominal core diameter
2.640
2.640
mm
P
Pitch
1.3
1.3
mm
L
Nominal length
16.0
16.0
mm
A
Distance from the last full form thread to the bearing face max.
1.3
1.3
mm
DK
Head diameter max.
6.900
6.900
mm
K
Head height max.
2.600
2.600
mm
R
Transition radius under head max.
0.500
0.500
mm
RF
Radius of curvature of the lens head ~
5.400
5.400
mm
MH
Wing diameter of cross recesses ~
4.200
4.200
mm
TH
Depth of the driving feature max.
2.030
2.030
mm
Y
Length of the cone max.
2.500
2.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求