目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20760 9069993 pan head screw 25 x 8 WN 5151 / 8 IP
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 20760 Pan head screws with pressed washer with hexalobular socket Torx plus® / Autosert®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_20760/bn_20760.prj},{NB=BN 20760 9069993 pan head screw 25 x 8 WN 5151 / 8 IP},{CNSORDERNO=9069993},{BNARTNR=9069993},{BNNORM1=WN 5151},{BNNORM2=EJOT ALtracs® Plus},{BNMAT=Stahl vergütet 320-390 HV},{CNSMAT=Stahl vergütet 320-390 HV},{BNSURFACE=verzinkt-blau},{NENND=25},{D=2.500},{P=0.450},{D2=1.880},{L=8.000},{DK=6.000},{K=2.000},{S=0.600},{TPA=8 IP},{A=2.400},{T=0.900},{T1=1.100},{R=0.300},{B=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20760 - Pan head screws with pressed washer with hexalobular socket Torx plus® / Autosert® (EJOT ALtracs® Plus; WN 5151), steel heat-treated, zinc plated blue
Bill of material
BN 20760 9069993 pan head screw 25 x 8 WN 5151 / 8 IP
BNARTNR
Identification
9069993
9069993
BNNORM1
WN 5151
BNNORM2
EJOT ALtracs® Plus
BNMAT
Material
Steel heat-treated 320-390 HV
NENND
Nominal diameter
25
25
D
Nominal thread diameter
2.500
2.500
mm
P
Threaded pitch
0.450
0.450
mm
L
Nominal length
8.000
8.000
mm
DK
Head diameter
6.000
6.000
mm
K
Head height
2.000
2.000
mm
S
0.600
0.600
mm
TPA
Torx plus / Autosert
8 IP
8 IP
A
~
2.400
2.400
mm
T
min.
0.900
0.900
mm
T1
max.
1.100
1.100
mm
B
Thread length
8.000
8.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求