目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 995 1376926 cross recessed flat countersunk head tapping screw ST3.5x13-C-H
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 995 Phillips flat countersunk head tapping screws form H, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_995/bn_995.prj},{NB=BN 995 1376926 cross recessed flat countersunk head tapping screw ST3.5x13-C-H},{CNSORDERNO=1376926},{BNARTNR=1376926},{BNNORM1=DIN 7982 C},{BNNORM2=~ISO 7050},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.300},{L=13.0},{A=1.300},{DK=6.800},{K=2.100},{R=1.400},{MH=4.200},{TH=2.120},{Y=3.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 67
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 995 - Phillips flat countersunk head tapping screws form H, with cone end type C (DIN 7982 C; ~ISO 7050), zinc plated blue
Bill of material
BN 995 1376926 cross recessed flat countersunk head tapping screw ST3.5x13-C-H
BNARTNR
Identification
1376926
1376926
BNNORM1
DIN 7982 C
BNNORM2
~ISO 7050
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
3.5
mm
D3
Nominal core diameter
2.640
2.640
mm
P
Threaded pitch
1.300
1.300
mm
L
Nominal length
13.0
13.0
mm
A
Distance from the last full form thread to the bearing face max.
1.300
1.300
mm
DK
Head diameter max.
6.800
6.800
mm
K
Head height ~
2.100
2.100
mm
R
Transition radius under head max.
1.400
1.400
mm
MH
Wing diameter of cross recesses ~
4.200
4.200
mm
TH
Depth of the driving feature max.
2.120
2.120
mm
Y
Length of the cone max.
3.200
3.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求