目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1017 1381776 slotted cheese head thread cutting screw M4x8
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1017 Slotted cheese head thread cutting screws with metric thread type 2
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1017/bn_1017.prj},{NB=BN 1017 1381776 slotted cheese head thread cutting screw M4x8},{BNARTNR=1381776},{CNSORDERNO=1381776},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau },{D=4.000},{P=0.700},{L=8.000},{A=1.400},{DK=7.000},{DA=4.700},{K=2.600},{N=1.200},{R=0.200},{T=1.100},{W=1.000},{X=1.750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1017 - Slotted cheese head thread cutting screws with metric thread type 2, zinc plated blue
Bill of material
BN 1017 1381776 slotted cheese head thread cutting screw M4x8
BNARTNR
Identification
1381776
1381776
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Pitch
0.700
0.700
mm
L
Nominal length
8.000
8.000
mm
DK
Head diameter
7.000
7.000
mm
K
Head height
2.600
2.600
mm
N
Width of slot
1.200
1.200
mm
T
Depth of the driving feature min.
1.100
1.100
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求