目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20099 3205163 pan head screw KB30 x 12 WN 1412
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20099 Pan head screws with Pozidriv cross recess form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20099/bn_20099.prj},{NB=BN 20099 3205163 pan head screw KB30 x 12 WN 1412},{CNSORDERNO=3205163},{BNARTNR=3205163},{BNNORM1=WN 1412},{BNNORM2=EJOT PT®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{NENND=KB30},{D=3.0},{P=1.34},{L=12.0},{D2=1.66},{DK=5.30},{K=2.00},{POZI=1},{M=2.89},{T=1.36},{T1=1.61},{A=3.00},{R=0.40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20099 - Pan head screws with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1412), stainless steel A2
Bill of material
BN 20099 3205163 pan head screw KB30 x 12 WN 1412
BNARTNR
Identification
3205163
3205163
BNNORM1
WN 1412
BNNORM2
EJOT PT®
BNMAT
Material
Stainless steel A2
NENND
Nominal diameter
KB30
KB30
D
Thread
3.0
3.0
mm
P
1.34
1.34
mm
L
Nominal length
12.0
12.0
mm
DK
5.30
5.30
mm
K
2.00
2.00
mm
POZI
Pozidriv
1
1
M
~
2.89
2.89
mm
T
min.
1.36
1.36
mm
T1
max.
1.61
1.61
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求