目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5242 3060927 prevailing torque type hexagon lock nut V M6
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 5242 Prevailing torque type hex lock nuts all metal
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_5242/bn_5242.prj},{NB=BN 5242 3060927 prevailing torque type hexagon lock nut V M6},{CNSORDERNO=3060927},{BNARTNR=3060927},{BNNORM1=~DIN 980 V},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{M=5.000},{S=10.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5242 - Prevailing torque type hex lock nuts all-metal (~DIN 980 V), A2
Bill of material
BN 5242 3060927 prevailing torque type hexagon lock nut V M6
BNARTNR
Identification
3060927
3060927
BNNORM1
~DIN 980 V
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
6.000
6.000
mm
D1
Nominal core diameter
4.917
4.917
mm
P
Pitch
1.000
1.000
mm
M
Overall height max.
5.000
5.000
mm
S
Across-flats-dimension max.
10.000
10.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求