目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 637 1242431 prevailing torque type hexagon lock nut M12
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 637, BN 33024, BN 1722, BN 2082 Prevailing torque type hex lock nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_637_33024_1722_2082/bn_637.prj},{NB=BN 637 1242431 prevailing torque type hexagon lock nut M12},{CNSORDERNO=1242431},{BNARTNR=1242431},{BNNORM1=DIN 985},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=12.000},{P=1.750},{DA=13.000},{M=12.000},{M1=8.000},{S=19.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), A2
Bill of material
BN 637 1242431 prevailing torque type hexagon lock nut M12
BNARTNR
Identification
1242431
1242431
BNNORM1
DIN 985
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
12.000
12.000
mm
D1
Thread core diameter
10.106
10.106
mm
P
Thread pitch
1.750
1.750
mm
DA
Inner diameter of countersink max.
13.000
13.000
mm
M
Total height max.
12.000
12.000
mm
M1
Wrenching height min.
8.000
8.000
mm
S
Width across flat max.
19.000
19.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求