目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3801656
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20523 - FH - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20523/bn_20523.prj},{NB=3801656},{BNARTNR=3801656},{BNARTNR1=300123439},{BN=20523},{CODE=FH-M2-6ZI},{W=FH},{BNMAT=Stahl gehärtet},{BNSURFACE=verzinkt, farblos passiviert},{L=6},{D1=M2},{LB=2.00},{D2=3.5},{D3=2.1},{A=1.90},{SM=1.0},{MRL=4.2},{NDM=2.0},{KDM=1.490},{WX='FH', 'Stahl, gehärtet, verzinkt, farblos passiviert' , 'FHS', 'INOX (AISI 300) passiviert' , 'FHA', 'Aluminium'},{L1=0.498},{L2=0.188},{L3=0.125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 123
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), steel hardened, zinc plated clear passivated
Bill of material
3801656
BNARTNR
Order number
3801656
3801656
BNARTNR1
Order number
300123439
300123439
CODE
Code
FH-M2-6ZI
FH-M2-6ZI
W
Brandtype
FH
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
L
Length ±0.4
6
6
mm
D1
Thread
M2
M2
LB
Hole-Ø in sheet +0.08 0
2.00
2.00
mm
D2
±0.4
3.5
3.5
mm
D3
2.1
2.1
mm
A
max.
1.90
1.90
mm
SM
Min. thickness
1.0
1.0
mm
MRL
Min. edge distance up to the hole centre
4.2
4.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求