目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3800957
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.130 Self-clinching threaded studs
BN 20661 - FHL - Self-clinching threaded studs for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_130/bn_20661/fhl_fhls.prj},{NB=3800957},{BNARTNR=3800957},{BNARTNR1=300119730},{BN=20661},{WVIS=Stahl gehärtet, verzinkt, farblos passiviert},{L=8},{D1=M4},{LB=4.00},{D2=4.65},{D3=4.1},{A=2.4},{SM=1.0},{MRL=4.3},{NDM=4.0},{KDM=3.141},{WX='FHL', 'Stahl gehärtet, verzinkt, farblos passiviert', 'FHLS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{L1=0.4640},{L2=0.4000},{L3=0.2000},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20661 - Self-clinching threaded studs for metallic materials
Bill of material
3800957
BNARTNR
Order number
3800957
3800957
BNARTNR1
Order number
300119730
300119730
BZC
Part description
FHL-M4-8
FHL-M4-8
W
Material
FHL
WVIS
Material
Steel hardened, galvanized, colorless passivated
L
Length ±0.4
8
8
mm
D1
Thread
M4
M4
LB
Hole-Ø in sheet +0.08 0
4.00
4.00
mm
D2
±0.4
4.65
4.65
mm
D3
4.1
4.1
mm
A
max.
2.4
2.4
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
4.3
4.3
mm
BNMAT
Material
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求