目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 925 3134017 blind rivet Standard countersunk head B 3.2x19.7
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 925 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_925/bn_925.prj},{NB=BN 925 3134017 blind rivet Standard countersunk head B 3.2x19.7 (KL=15.4)},{BNARTNR=3134017},{BNARTNR1=300100093},{BNNORM1=~DIN 7337 B},{BNNORM2=~ISO 15978},{BNNORM3=POP®},{CNSMAT=Niet: Aluminium EN AW 5154 (AlMg3,5) / Dorn: Stahl verzinkt},{BNMAT=Niet: Aluminium EN AW 5154 (AlMg3,5) / Dorn: Stahl verzinkt},{BNSURFACE=blank},{NRCODE=TAPK 418 BS},{D1=3.2},{L=19.7},{KL=15.4},{D2=6.650},{C=0.300},{K=1.200},{R=0.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 925 - Blind rivets Standard, countersunk head (POP® TAPK BS; ~DIN 7337 B; ~ISO 15978), aluminum, plain
Bill of material
BN 925 3134017 blind rivet Standard countersunk head B 3.2x19.7
BNARTNR
Order number
3134017
3134017
BNARTNR1
Order number
300100093
300100093
BNNORM1
~DIN 7337 B
BNNORM2
~ISO 15978
BNNORM3
POP®
BNMAT
Material
Rivet: aluminum EN AW 5154 (AlMg3,5) / Mandrel: steel zinc plated
BNSURFACE
Surface
plain
NRCODE
TAPK 418 BS
TAPK 418 BS
D1
Diameter
3.2
3.2
mm
L
Length
19.7
19.7
mm
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
確定
D2
Diameter max.
6.650
6.650
mm
C
Distance
0.300
0.300
mm
K
Head height
1.200
1.200
mm
R
Radius max.
0.200
0.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求