目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3826336
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 25510 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_25510/bn_25510.prj},{NB=3826336 (11.5)},{BNARTNR=3826336},{BNARTNR1=300154686},{BNNORM1=FASTEKS® FILKO HUC/FEFG},{BZC=M5 HUC/FEFG 3,5},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M5},{NDM=5.000},{FORM=1},{K=1.50},{K1=1.5-3.5},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{H=7.0},{D1=7.0},{SW=7.0},{D=9.0},{S=1.0},{L=19.2},{A1A=1.500},{VER=1},{A1B=3.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=19.20},{A6=6.00},{A7=6.20},{A9=4.13},{A10=0.50},{A13A=18.20},{A13B=16.70},{A14A=9.80},{A14B=8.80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25510 - Blind rivet nuts flat head, semi-hexagonal shank, closed end (FASTEKS® FILKO HUC/FEFG), steel, zinc plated with thick layer passivation
Bill of material
3826336
BNARTNR
Order number
3826336
3826336
BNARTNR1
Order number
300154686
300154686
BNNORM1
FASTEKS® FILKO HUC/FEFG
BZC
Orderspecification
M5 HUC/FEFG 3,5
M5 HUC/FEFG 3,5
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated with thick layer passivation
GW
Thread
M5
M5
FORM
Form
Assembled
Delivery condition
Assembled
Delivery condition
K
Clamping range
mm
Enter value for K
Clamping range
mm
cm
inch
ft
確定
K1
Clamping range K
1.5-3.5
1.5-3.5
H
Hole +0.1
7.0
7.0
mm
D1
Ød
7.0
7.0
mm
SW
7.0
7.0
mm
D
Ø
9.0
9.0
mm
S
1.0
1.0
mm
L
19.2
19.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求