目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
8208182
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.400 Structural blind rivets
02.200.400.20 High-strength structural blind rivets
BN 84013 Blind rivets high strength
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_400/02_200_400_20/bn_84013/bom.prj},{NB=8208182 (17.9)},{BNARTNR=8208182},{BNARTNR1=300152110},{BZC=BOM-R10-6},{D1=7.9},{FORM=1},{P=7.90},{PMIN=7.9},{PMAX=11.1},{P1=7.9-11.1},{W=Hülse : Stahl, verzinkt, mit Wachsfilm, Dorn : Stahl, schwarz, geölt},{D=20.83},{E=25.40},{B=8.8-9.4},{F1=23130},{F2=35810},{NOM=7.900},{MAX1=7.060},{MAX2=12.140},{F=4.000},{FF=0.990},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 84013 - Blind rivets high strength dome head
Bill of material
8208182
BNARTNR
Order number
8208182
8208182
BNARTNR1
Order number
300152110
300152110
BZC
Orderspecification
BOM-R10-6
BOM-R10-6
D1
Rivet diameter
7.9
7.9
mm
FORM
Form
Mounted
Delivery condition
Mounted
Delivery condition
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
確定
P1
Clamping range
7.9-11.1
7.9-11.1
mm
W
Material
Body : Steel, Zinc-plated, with wax film, Mandrel : Steel, black, oiled
D
Core length
20.83
20.83
mm
E
Rivet length
25.40
25.40
mm
B
Borehole diameter
8.8-9.4
8.8-9.4
F1
23130
23130
N
F2
35810
35810
N
BNMAT
Werkstoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求