目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3794560
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.20 Threaded inserts self-cutting
BN 37879 Self-cutting thread inserts without head
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_100/02_300_100_20/bn_37879/gewinaetze_bd_ei_t40.prj},{NB=3794560},{BNARTNR=3794560},{BNARTNR1=300140141},{BZC=040M3.5},{D=M3.5},{L=8.50},{D1=6.30},{P=2.12},{DD=5.00-5.75},{W=4.33},{DD1=14.4},{T=9.4},{NDM=3.500},{DDIN=5.000},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 37879 - Threaded inserts self-cutting for foam materials and wood
Bill of material
3794560
BNARTNR
Order number
3794560
3794560
BNARTNR1
Order number
300140141
300140141
BZC
Order designation
040M3.5
040M3.5
D
Thread
M3.5
M3.5
L
±0.125
8.50
8.50
mm
D1
nom.
6.30
6.30
mm
P
nom.
2.12
2.12
mm
DD
min.
5.00-5.75
5.00-5.75
mm
W
min.
4.33
4.33
mm
DD1
min.
14.4
14.4
mm
T
9.4
9.4
mm
BNMAT
Werkstoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 37882 - Self-cutting thread inserts with small head, for foam materials ...
Bossard Catalog
20.02.2023
BN 242 - Self-cutting threaded inserts for wood and soft plastics (Ensat® 3...
Bossard Catalog
31.10.2023
RAMPA®-Inserts type SKD330
RAMPA
24.05.2024
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
Ensat®-SHI - Threaded insert self-tapping or thread forming with hexagonal ...
Kerb-Konus
28.03.2024
BN 240 - Threaded inserts for wood, with slotted and with full internal thr...
Bossard Catalog
31.10.2023
RAMPA®-Inserts type SKDZ
RAMPA
24.05.2024
BN 20038 - Hexalobular (6 Lobe) socket pan head machine screws fully thread...
Bossard Catalog
26.01.2023
FOAMSERT® - Threaded inserts, both used Type 040
KVT Fastening
22.12.2023
BN 37875 - Threaded inserts for insert moulding with tapped blind hole and ...
Bossard Catalog
12.10.2023
BN 37905 - Press-in threaded Inserts with micro knurling, for thermoplastic...
Bossard Catalog
12.10.2023
BN 37915 - Threaded inserts self-cutting for thermoplastics
Bossard Catalog
12.10.2023
BN 1049 - Press-in threaded inserts with expansion anchoring without head, ...
Bossard Catalog
31.10.2023
BN 239 - Screwed inserts for wood applications, with groove for chips (Ramp...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求