目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20003 3148323 press-in threaded insert M4
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 1054, BN 20003 Press-in threaded inserts for thermoplastics and thermosettings with or without flange
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_20/bn_1054_20003/bn_20003.prj},{NB=BN 20003 3148323 press-in threaded insert M4},{CNSORDERNO=3148323},{BNARTNR=3148323},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M4},{D=4.000},{P=0.700},{L=7.400},{D2=5.800},{D3=7.100},{H=0.890},{D4=5.400},{A=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20003 - Press-in threaded inserts for thermoplastics and thermosettings, with flange, brass, plain
Bill of material
BN 20003 3148323 press-in threaded insert M4
BNARTNR
Identification
3148323
3148323
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M4
M4
D
Nominal thread diameter
4.000
4.000
mm
P
Pitch
0.700
0.700
mm
D1
Core thread diameter
3.242
3.242
mm
L
Overall height
7.400
7.400
mm
D2
Diameter
5.800
5.800
mm
D3
Diameter
7.100
7.100
mm
H
0.890
0.890
mm
D4
Diameter 0/+0,1
5.400
5.400
mm
A
Distance
2.500
2.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求