目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 903 1372211 self cutting threaded insert M6ax12
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 903 Self-cutting threaded inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_903/bn_903.prj},{NB=BN 903 1372211 self cutting threaded insert M6ax12},{CNSORDERNO=1372211},{BNARTNR=1372211},{BNNORM1=Ensat® 302},{BNNORM2=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M6a},{D=6.000},{P=1.000},{L=12.000},{D2=9.000},{P1=1.000},{N=2.000},{T=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 903 - Self-cutting threaded inserts (Ensat® 302), brass, plain
Bill of material
BN 903 1372211 self cutting threaded insert M6ax12
BNARTNR
Identification
1372211
1372211
BNNORM1
Ensat® 302
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M6a
M6a
D
Nominal thread diameter
6.000
6.000
mm
P
Pitch
1.000
1.000
mm
D1
Core thread diameter
4.917
4.917
mm
L
Overall height
12.000
12.000
mm
D2
Diameter
9.000
9.000
mm
P1
Pitch
1.000
1.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求