目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3794514
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 37955 Threaded inserts self-cutting
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_37955/bn_37955.prj},{NB=3794514},{BNARTNR=3794514},{BNARTNR1=300178166},{BN=37955},{BNNORM1=FASTEKS® FTI SC-02},{BZC=FTI02M8},{BNMAT=INOX 1.4305},{D=M8},{NDM=8.000},{L=15},{MATVIS=Stainless steel 1.4305},{D1=12.0},{P=1.50},{T=18},{DD=11.2–11.4},{DD1=10.9–11.2},{W=2.40},{W1=3.60},{W2=3.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 37955 - Self-cutting thread inserts with cutting slot, for light metals, thermoplastics and thermoset plastics (FASTEKS® FTI SC-02), stainless steel 1.4305
Bill of material
3794514
BNARTNR
Order number
3794514
3794514
BNARTNR1
Order number
300178166
300178166
BNNORM1
FASTEKS® FTI SC-02
CNSORDERNO
Part number
FTI02M8SS43
FTI02M8SS43
BNMAT
Werkstoff
Stainless steel 1.4305
D
Plastic
M8
M8
mm
L
Length
15
15
mm
D1
Diameter
12.0
12.0
mm
P
Pitch
1.50
1.50
mm
T
min.
18
18
mm
DD
Metal
11.2–11.4
11.2–11.4
mm
DD1
Plastic
10.9–11.2
10.9–11.2
mm
W
Light alloys
2.40
2.40
mm
W1
Cast iron
3.60
3.60
mm
W2
Plastic
3.00
3.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求