目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 910 1372076 wire thread insert A M8x8
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.400 Threaded inserts for light metal materials
02.300.400.10 Wire thread inserts
BN 910 Wire threaded inserts
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_400/02_300_400_10/bn_910/bn_910.prj},{NB=BN 910 1372076 wire thread insert A M8x8},{CNSORDERNO=1372076},{BNARTNR=1372076},{BNNORM1=~DIN 8140 A},{BNNORM2=AMECOIL® SR},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{GEW=M8},{D=8.000},{D1=6.647},{P=1.250},{L1N=1d},{L1=8.000},{AZW=4.700},{DAMIN=9.850},{DA=10.100},{D2=8.400},{L3=14.200},{GW=EG M8},{L4=8.000},{L2=6.750},{L6=6.200},{L5=0.3 bis 0.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 910 - Wire threaded inserts with tang with free running thread (~DIN 8140 A; AMECOIL® SR), stainless steel A2
Bill of material
BN 910 1372076 wire thread insert A M8x8
BNARTNR
Identification
1372076
1372076
BNNORM1
~DIN 8140 A
BNNORM2
AMECOIL® SR
BNMAT
Material
INOX A2
D
Thread diameter
8.000
8.000
mm
D1
Core thread diameter
6.647
6.647
mm
P
Threaded pitch
1.250
1.250
mm
L1
Length
8.000
8.000
mm
AZW
Number of windings
4.700
4.700
mm
DA
Outer diameter max.
10.100
10.100
mm
D2
Diameter
8.400
8.400
mm
L3
Length min.
14.200
14.200
mm
GW
Mounting thread according to DIN 8140-2
EG M8
EG M8
L4
Length
8.000
8.000
mm
L2
Length
6.750
6.750
mm
L6
Length
6.200
6.200
mm
L5
Length
0.3 to 0.9
0.3 to 0.9
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求