目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22330 9003207 cable ties with barb TY24MFR-RW
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.300 Cable ties
03.100.300.70 Cable ties with tongue
BN 22330 Cable ties with barb stainless steel A4
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_300/03_100_300_70/bn_22330/bn_22330.prj},{NB=BN 22330 9003207 cable ties with barb TY24MFR-RW},{CNSORDERNO=9003207},{BNARTNR=9003207},{BNNORM1=ABB Ty-Rap® Railway},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=3.6},{A=140},{C=1.1},{D=4.7},{E=6.3},{MBD=35},{R=180},{NRCODE=TY24MFR-RW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22330 - Cable ties with barb stainless steel A4, for railway industry (ABB Ty-Rap® Railway), PA 6.6, natural
Bill of material
BN 22330 9003207 cable ties with barb TY24MFR-RW
BNARTNR
Identification
9003207
9003207
BNNORM1
ABB Ty-Rap® Railway
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
3.6
3.6
mm
A
140
140
mm
C
1.1
1.1
mm
D
4.7
4.7
mm
E
6.3
6.3
mm
MBD
Ø max.
35
35
mm
R
Tensile strength
180
180
NRCODE
Code
TY24MFR-RW
TY24MFR-RW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求