目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20385 3443200 round pin BM 00151
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.50 Solderless terminals
BN 20385 - BM - Round pins PVC insulated
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_50/bn_20385/bn_20385.prj},{NB=BN 20385 3443200 round pin BM 00151},{CNSORDERNO=3443200},{BNARTNR=3443200},{BNNORM1=BM},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=},{KB=0,5-1},{AWG=24-18},{B=1.8},{E=9},{A=10.4},{L=20.0},{D=1.95},{D1=4.2},{NRCODE=BM 00151},{FARBE=rot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20385 - Round pins PVC insulated (BM), copper, tin-plated
Bill of material
BN 20385 3443200 round pin BM 00151
BNARTNR
Identification
3443200
3443200
BNNORM1
BM
BNMAT
Material
Copper
KB
Cross-section (mm2)
0,5-1
0,5-1
AWG
24-18
24-18
B
1.8
1.8
mm
E
9
9
mm
A
10.4
10.4
mm
L
20.0
20.0
mm
D
1.95
1.95
mm
D1
4.2
4.2
mm
NRCODE
Code
BM 00151
BM 00151
FARBE
Color
red
red
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求