目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O43430.TM0601TS
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o434.prj},{NB=O43430.TM0601TS},{SHA256=q0aFEBFv3fHD/4Yr8Kf4jlSkzymTcSaZoWcf8LdaodE=},{INAME=o434302etm0601ts},{NAME=o43430.tm0601ts},{NNCUSTOM=O434},{NTCUSTOM=FLAT HINGE WITH THREADED STUD AND THROUGH HOLE},{NBCUSTOM=O43430.TM0601TS},{LINACUSTOM=O43430.TM0601TS},{STEPFILE=O43430.TM0601TS.step},{PNGFILE=O434.png},{DWGFILE=O434.dwg},{CODE=O43430.TM0601TS},{MIS01=30},{MIS02=30},{MIS03=48},{MIS04=48},{MIS05=10.5},{MIS06=15.5},{MIS07=12.5},{MIS08=5},{MIS09=10},{MIS10=M6 / 6,5},{MIS11=15},{MIS12=31},{MIS13=2000},{MIS14=1450}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Boteco
Description
O434 - FLAT HINGE WITH THREADED STUD AND THROUGH HOLE
Bill of material
O43430.TM0601TS
CODE
art.
O43430.TM0601TS
O43430.TM0601TS
MIS01
I
30
30
mm
MIS02
D
30
30
mm
MIS03
A
48
48
mm
MIS04
B
48
48
mm
MIS05
h
10.5
10.5
mm
MIS06
H
15.5
15.5
mm
MIS07
D
12.5
12.5
mm
MIS08
d2
5
mm
MIS09
d3
10
10
mm
MIS10
d1
M6 / 6,5
mm
MIS11
Q
15
15
mm
MIS12
Weight
31
31
gr
MIS13
F1
2000
2000
N
MIS14
F2
1450
1450
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求