目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P310040.F30M0855
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p310.prj},{NB=P310040.F30M0855},{SHA256=0io8EEo/Zaq7tY+2D7ng6ySjd97IOmblsoc8qz5tJ90=},{INAME=p3100402ef30m0855},{NAME=p310040.f30m0855},{NNCUSTOM=P310},{NTCUSTOM=CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE FEMALE THREAD},{NBCUSTOM=P310040.F30M0855},{LINACUSTOM=P310040.F30M0855},{STEPFILE=P310040F30M0855.step},{PNGFILE=P310.png},{DWGFILE=P310.dwg},{CODE=P310040.F30M0855},{MIS01=40},{MIS02=30},{MIS03=M08},{MIS04=8},{MIS05=83},{MIS06=190.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Boteco
Description
P310 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE FEMALE THREAD
Bill of material
P310040.F30M0855
SHA256
0io8EEo/Zaq7tY+2D7ng6ySjd97IOmblsoc8qz5tJ90=
0io8EEo/Zaq7tY+2D7ng6ySjd97IOmblsoc8qz5tJ90=
INAME
Internal name
p3100402ef30m0855
p3100402ef30m0855
CODE
Art.
P310040.F30M0855
P310040.F30M0855
MIS01
D
40
40
mm
MIS02
H
30
30
mm
MIS03
d1
M08
M08
mm
MIS04
Q
8
8
mm
MIS05
Weight
83
83
g
MIS06
Compression Stiffness
190.1
190.1
(N/mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求