目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
J184048.FZ09
Boteco
LOCKINGS
Powered by
CAD模型選擇
{boteco/sistemi_di_chiusura/j184.prj},{NB=J184048.FZ09},{ART=J184048.FZ09},{H=9},{L=40},{L1=29},{HH=5},{A=16},{E=7},{F=14},{R=2.5},{D1=5.1},{S=2},{PESO=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Boteco
Description
J184 - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
Bill of material
J184048.FZ09
ART
Art.
J184048.FZ09
J184048.FZ09
H
9
9
mm
L
40
40
mm
L1
29
29
mm
HH
h
5
5
mm
A
16
16
mm
E
e
7
7
mm
F
f
14
14
mm
R
2.5
2.5
mm
D1
d1
5.1
5.1
mm
S
s
2
2
mm
PESO
Weight
7
7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L754 - LARGE WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
L270 CIN - T HANDLE WITH THREAD STAINLESS STEEL INSERT
Boteco
17.11.2021
SAA-F, SBB-RK (Cylindrical bore with set screws, cylindrical outside surfac...
FYH INC.
16.11.2022
D214 - THREE ARM CONTROL HANDWHEEL WITH SMOOTH OR THREADED HOLE
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
J185 - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
L805 - ''EUROMODEL'' WINGNUT WITH SMOOTH HOLE INSERT
Boteco
17.11.2021
J184 CIN - STEEL AND STAINLESS STEEL DROP CATCH PLATE FOR ADJUSTABLE TOGGLE...
Boteco
17.11.2021
J300 - LOCKING BRACKET WITH THROUGH HOLE
Boteco
17.11.2021
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TO...
Boteco
17.11.2021
J183 - STEEL AND STAINLESS STEEL CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
Boteco
17.11.2021
DB - trifase doppia polarita autofrenante
Motovario
19.06.2023
DV-T - Inverter with three-phase motor T
Motovario
19.06.2023
DV-TB - Inverter with three-phase brake motor TB
Motovario
19.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求