目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
F17740.TM0601
Boteco
SOLID LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio_pieni/f177.prj},{NB=F17740.TM0601},{IDNR=},{ARTX=F177},{D=40},{H=24.5},{DD=17},{C=12},{M=12.5},{D3=12},{H3=6.5},{Q=18},{D1=M06},{D1Y='M06','M08','M10'},{VERS=2.000},{X=6.600},{Y=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Boteco
Description
F177 - 6-LOBE HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Bill of material
F17740.TM0601
ART
Art.
F17740.TM0601
F17740.TM0601
D
40
40
mm
H
24.5
24.5
mm
DD
d
17
17
mm
C
c
12
12
mm
M
m
12.5
12.5
mm
D3
d3
12
12
mm
H3
h3
6.5
6.5
mm
Q
18
mm
D1
d1
M06
M08
M10
M06
M08
M10
PESO
Weight
20
20
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G731 - 4-LOBE HANDWHEEL WITH THREADED THROUGH INSERT
Boteco
17.11.2021
F188 - CROSS HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Boteco
17.11.2021
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
F186 - CROSS HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
F187 - CROSS HANDWHEEL WITH SMOOTH HOLE
Boteco
17.11.2021
F662 - 3-LOBE HANDWHEEL WITH SMOOTH HOLE
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
A593 - ZAMAK ALLOY INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
L747 - 28mm. WINGNUT WITH THREADED INSERT
Boteco
17.11.2021
G735 - 4-LOBE HANDWHEEL WITH ELONGATED HUB AND THREADED STUD
Boteco
17.11.2021
L748 - 28mm. WINGNUT WITH RIGHT THROUGH THREADED INSERT
Boteco
17.11.2021
L750 CIN - WINGNUT WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求