目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
H76015.TM05X1901
Boteco
KNURLED HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_zigrinati/h760.prj},{NB=H76015.TM05X1901},{SHA256=FyXKRBZJl8XclhuIhvdAUtwxHr+5cq7LEZBXuD5rMe8=},{INAME=h760152etm05x1001},{NAME=h76015.tm05x1001},{NNCUSTOM=H760},{NTCUSTOM=KNURLED HANDWHEEL WITH THREADED STUD},{NBCUSTOM=H76015.TM05X1901},{LINACUSTOM=H76015.TM05X1901},{STEPFILE=H76015.TM05X1901.step},{PNGFILE=H760.png},{DWGFILE=H760.dwg},{CODE=H76015.TM05X1001},{MIS01=15},{MIS02=8},{MIS03=77},{MIS04=M05},{MIS05=19},{MIS06=4.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Boteco
Description
H760 - KNURLED HANDWHEEL WITH THREADED STUD
Bill of material
H76015.TM05X1901
CODE
Art.
H76015.TM05X1001
H76015.TM05X1001
MIS01
D
15
mm
MIS02
H
8
mm
MIS03
LM
77
mm
MIS04
d1 6g
M05
M05
mm
MIS05
Q
19
19
mm
MIS06
Weight
4.5
4.5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H759 - KNURLED HANDWHEEL WITH HUB AND THREADED STUD
Boteco
17.11.2021
H765 - KNURLED HOLLOWED HANDWHEEL WITH THREADED THROUGH HOLE INSERT
Boteco
17.11.2021
811 Adjustable Guide Rail Clamp A - Conveyor Components
LILAI Chain
02.01.2024
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
H766 - KNURLED HOLLOW HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
812 Adjustable Guide Rail Clamp B - Conveyor Components
LILAI Chain
02.01.2024
A581 - ''EUROMODEL'' INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
GN6335.4 - Hand knobs, Type SK, Duroplast (PF), Plastic, with threaded stud...
Berger Tools
26.04.2023
06158 - Palm grips in stainless steel, similar to DIN 6335
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求