目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7100-08-06-FG
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7100_fg.prj},{NB=7100-08-06-FG},{DN=08},{OD=0.50000000},{B1=3/4-16},{B1THD=0.75000},{TTB1=UNF},{B2=06},{MAT=-FG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Brennan Industries
Description
7100-FG - MJ-MBSPT 45 Elbow
Bill of material
7100-08-06-FG
PN
Part Number
7100-08-06-FG
7100-08-06-FG
B1
B1 JIC37
3/4-16
3/4-16
B2
B2 BSPT
3/8-19
1/2-14
3/8-19
1/2-14
MAT
Material
International/Metric
International/Metric
B1D
B1 Drill
9.9
9.9
mm
B2D
B2 Drill
10.3
10.3
mm
M
M Length
25.0
25.0
mm
L
L Length
24.0
24.0
mm
Y
Y Flats
19.0
19.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2503-FG - MJ-MP 45° Elbow
Brennan Industries
28.01.2021
7102-NWO-FG - MJ-MBSPPAORB 45 Elbow
Brennan Industries
28.01.2021
7200-FG - MJ-MBSPT 90 Elbow
Brennan Industries
28.01.2021
MA16-45 - Parallel Swivelling Elbow Fitting, male 45°
C Matic
11.03.2021
Mod. ND6110 NPTF fittings
Camozzi
16.05.2024
Bends 40, 45°, female/male
Riegler
02.03.2015
7033 - MP-FBSPP Straight
Brennan Industries
28.01.2021
MJEFE - One-Touch Couplings - 45 degrees Elbows
Misumi
04.06.2021
V3T4 Adapter - Male female thread 45° elbow
Parker
31.05.2022
200/300 45° BSP Elbows - DME
D-M-E
22.05.2024
Mod. ND6100 NPTF fittings
Camozzi
16.05.2024
V3P4 Adapter - Male female thread 45° elbow
Parker
31.05.2022
3V1 - Solenoid Valve
AirTAC
21.07.2022
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求