目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9344-06-06-06
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9344.prj},{NB=9344-06-06-06},{DN=06},{B1=3/8-19},{B2=3/8-19},{B3=3/8-19},{B1D=7.8},{MAT=Steel},{L=33.0},{M=33.0},{C=22.0},{Y=19.0},{BTHD=16.6620}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Brennan Industries
Description
9344 - FBSPP-FBSPP-FBSPP Tee
Bill of material
9344-06-06-06
PN
Part Number
9344-06-06-06
9344-06-06-06
B1
B1 BSPP
3/8-19
3/8-19
B2
B2 BSPP
3/8-19
3/8-19
B3
B3 BSPP
3/8-19
3/8-19
B1D
B1 Drill
7.8
7.8
mm
MAT
Material
Steel
L
L Length
33.0
33.0
mm
M
M Length
33.0
33.0
mm
C
C Hex
22.0
22.0
mm
Y
Y Flats
19.0
19.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求