目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
N2404-06-02-B
Brennan Industries
Double-Ferrule Tube Brass
Powered by
CAD模型選擇
{brennan/double_ferrule_tube_brass/n2404_b.prj},{NB=N2404-06-02-B},{DN=06},{OD=3/8},{P=02},{D=0.6996},{G=0.6875},{MAT=Brass},{ODD=0.281}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Brennan Industries
Description
N2404-B - IN-MNPT Straight
Bill of material
N2404-06-02-B
PN
Part Number
N2404-06-02-B
N2404-06-02-B
OD
T Tube O.D.
3/8
3/8
Inch
P
P NPT Male
1/8-27
1/4-18
3/8-18
1/2-14
1/8-27
1/4-18
3/8-18
1/2-14
Inch
A
1.4240
1.4240
Inch
D
0.6996
0.6996
Inch
B
0.3780
0.3780
Inch
E
E Dia.
0.1890
0.1890
Inch
F
F A/F
0.6299
0.6299
Inch
G
G A/F
0.6875
0.6875
Inch
H
1.0984
1.0984
Inch
MAT
Material
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求