目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1968-61-16-16
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1968_61.prj},{NB=1968-61-16-16},{PN=1968-61-16-16},{DN=16},{FS=1.00000000},{A=1.940},{B=2.750},{C=1.031},{D=2.062},{E=1.500},{G=1-11 1/2},{THD=1.315},{PITCH=0.08696},{H=1.000},{K1=0.406},{L=2.620},{M=1.660},{N=1.062},{MAT=Steel},{BT=0.940},{CT=1.156},{DT=1.355}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
1968-61 - NPTF Port Block 90° Elbow Code 61 - Flat Face
Bill of material
1968-61-16-16
PN
Part Number
1968-61-16-16
1968-61-16-16
FS
Flange Size
1
1
Inch
A
1.940
1.940
Inch
B
2.750
2.750
Inch
C
1.031
1.031
Inch
D
2.062
2.062
Inch
E
1.500
1.500
Inch
G
G Thread
1-11 1/2
1-11 1/2
H
1.000
1.000
Inch
K1
K1 Drill
0.406
0.406
Inch
L
2.620
2.620
Inch
M
1.660
1.660
Inch
N
1.062
1.062
Inch
MAT
Material
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1724 - Flange Plugs - Code 61
Brennan Industries
26.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求