目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
3301-61-20-16
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/3301_61.prj},{NB=3301-61-20-16},{PN=3301-61-20-16},{DN=20},{TS=1 1/4},{FS=1},{A=1.750},{B=1.000},{C=1.50},{D=0.315},{E=0.56},{F=1.252},{G=0.375},{H=1.560},{MAT=Steel}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Brennan Industries
Description
3301-61 - Tube Braze Flange Head Connector - Code 61 (Flat Face)
Bill of material
3301-61-20-16
PN
Part Number
3301-61-20-16
3301-61-20-16
TS
Tube Size
1 1/4
1 1/4
Inch
FS
Flange Size
1
1
Inch
A
1.750
1.750
Inch
B
1.000
1.000
Inch
C
1.50
1.50
Inch
D
0.315
0.315
Inch
E
0.56
0.56
Inch
F
F (+.003/-.001)
1.252
1.252
Inch
G
0.375
0.375
Inch
H
1.560
1.560
Inch
MAT
Material
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3300-61 - Tube Braze Flange Head Connector - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
1904-61 - Captive Flange - Code 61 (Tapped Holes)
Brennan Industries
20.03.2018
A.2SMSBL - SMS LINERS TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
Model 61113 - Welding liner - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
1952 - Split Flange Code 62 (Pairs)
Brennan Industries
20.03.2018
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
1951 - Split Flange Code 61 (Pairs)
Brennan Industries
20.03.2018
1938-61 - Flat Socket Block Tube Code 61 (Flat Face)
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求