目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS1700-12-12
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/fs1700.prj},{NB=FS1700-12-12},{DN=12},{OD=0.75000000},{THD=1 3/16-12},{THD1=1.1875},{FL=12},{MAT=Steel Face Seal},{AT=0.670},{BT=0.125},{CT=1.069},{DT=1.063},{ET=0.881},{DRILLT=0.609},{TT=12-UN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
FS1700 - MFS-Flange Straight - Code 61
Bill of material
FS1700-12-12
PN
Part Number
FS1700-12-12
FS1700-12-12
OD
Tube O.D.
3/4
3/4
Inch
THD
Thread (1)
1 3/16-12
1 3/16-12
FL
Flange (2)
3/4
1
3/4
1
Inch
L
2.750
2.750
Inch
AF
A/F
1.372
1.372
Inch
MAT
Material
Steel Face Seal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS1703-FG - MJ-Flange 45° Code 61
Brennan Industries
28.01.2021
FS1800 - MFS-Flange Straight - Code 62
Brennan Industries
28.01.2021
FS6400-O - MFS-MORB Straight
Brennan Industries
28.01.2021
1903-61 - Captive Flange - Code 61 (Drilled Holes)
Brennan Industries
20.03.2018
1703 - MJ-Flange 45° Elbow Code 61
Brennan Industries
28.01.2021
1930-61 - SAE Port Block - Code 61 (Flat Face)
Brennan Industries
26.01.2021
1952 - Split Flange Code 62 (Pairs)
Brennan Industries
20.03.2018
FS2404 - MFS-MP Straight
Brennan Industries
28.01.2021
6410-O - MORB-FORB Straight Reducer
Brennan Industries
28.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
1951 - Split Flange Code 61 (Pairs)
Brennan Industries
20.03.2018
1804 - MJ-Flange 90° Code 62
Brennan Industries
28.01.2021
1800 - MJ-FLANGE Straight Code 62
Brennan Industries
28.01.2021
1803 - MJ-Flange 45° Code 62
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求