目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS0403-10-08
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs0403.prj},{NB=FS0403-10-08},{DN=10},{E=0.631},{A=08},{MAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Brennan Industries
Description
FS0403 - BORE-MFS Straight
Bill of material
FS0403-10-08
PN
Part Number
FS0403-10-08
FS0403-10-08
E
E Bore
0.631
0.631
Inch
A
A Thread
13/16-16
1-14
1 3/16-12
13/16-16
1-14
1 3/16-12
MAT
Material
Steel Face Seal
Steel Face Seal
AD
A Drill
0.378
0.378
Inch
G
G Depth
0.330
0.330
Inch
L1
L1 Length
0.970
0.970
Inch
H
H Hex
1.062
1.062
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求