目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
0304-10
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/0304.prj},{NB=0304-10},{DN=10},{OD=0.62500000},{MAT=},{B1=7/8-14},{TT=UNF},{L=1.480},{C=1.000},{A=0.694},{B=0.631},{C1=0.521},{THDM=0.409},{D=0.980},{E=0.190},{F=0.520},{THD=0.8750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Brennan Industries
Description
0304 - Standard Nut
Bill of material
0304-10
PN
Part Number
0304-10
0304-10
OD
Tube O.D.
5/8
5/8
Inch
MAT
Material
Steel
Steel
B1
B1 Thread
7/8-14
7/8-14
L
L Length
1.480
1.480
Inch
C
C Hex
1.000
1.000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0304-C - JIC Cap Nut
Brennan Industries
28.01.2021
0302 - Short Nut
Brennan Industries
28.01.2021
0318 - JIC Tube Nut
Brennan Industries
28.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
1704-FG - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
1703 - MJ-Flange 45° Elbow Code 61
Brennan Industries
28.01.2021
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
0319 - JIC Tube Sleeve
Brennan Industries
28.01.2021
0403-TS - MJ Tube Spud
Brennan Industries
28.01.2021
0500 - Bore-MJ 90° Elbow
Brennan Industries
28.01.2021
1704 - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
0406 - Bore-MJ Bulkhead Straight
Brennan Industries
28.01.2021
1501-FG - MP-FPS 90° Elbow
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求