目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
2605-08-04-08-FG
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/2605_fg.prj},{NB=2605-08-04-08-FG},{DN=08},{OD=1/2},{B1=3/4-16},{A2=04},{B3=08},{MAT=-FG},{B1D=0.391},{AL=0.659},{CL=0.426},{DL=0.253},{EL=0.657},{FR=0.125},{GR=1.250},{HR=0.659},{IR=0.748},{JR=0.875}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Brennan Industries
Description
2605-FG - MJ-MP-MJ Tee
Bill of material
2605-08-04-08-FG
PN
Part Number
2605-08-04-08-FG
2605-08-04-08-FG
OD
Tube O.D.
1/2
1/2
Inch
B1
B1 SAE 37°
3/4-16
3/4-16
A2
A2 NPTF
1/4-18
3/8-18
1/2-14
3/4-14
1/4-18
3/8-18
1/2-14
3/4-14
B3
B3 SAE 37°
3/4-16
3/4-16
MAT
Material
Steel Forged
Steel Forged
B1D
B1 Drill
0.391
0.391
Inch
A2D
A2 Drill
0.281
0.281
Inch
B3D
B3 Drill
0.391
0.391
Inch
M1
M1 Length
1.250
1.250
Inch
L
L Length
1.220
1.220
Inch
M2
M2 Length
1.250
1.250
Inch
Y
Y Flats
0.750
0.750
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6500-FG - MJ-FJS 90° Elbow
Brennan Industries
28.01.2021
2406 - FJ-MJ Straight Reducer (Non-Swivel)
Brennan Industries
28.01.2021
6804-NWO-FG - MJ-MAORB-MJ Run Tee
Brennan Industries
28.01.2021
6602-FG - MJ-FJS-MJ Tee
Brennan Industries
28.01.2021
5600-FG - MP-MP-MP Tee (as Coded per SAE J846)
Brennan Industries
28.01.2021
2606-FG - MJ-FP-MJ Tee
Brennan Industries
28.01.2021
6400-O - MJ-MORB Straight
Brennan Industries
28.01.2021
2501-FG - MJ-MP 90° Elbow
Brennan Industries
28.01.2021
6803-NWO-FG - MJ-MJ-MAORB Branch Tee
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
2601-FG - MJ-MJ-MP Tee
Brennan Industries
28.01.2021
5406 - MP-FP Reducer Bushing
Brennan Industries
28.01.2021
6801-NWO-FG - MJ-MAORB 90° Elbow
Brennan Industries
28.01.2021
2404 - MJ-MP Straight
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求