目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
2708-LN-06-06
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/2708_ln.prj},{NB=2708-LN-06-06},{DN=06},{B1=3/8-18},{B2=3/8-18},{B3=1/2-14},{B1D=0.406},{B2D=0.406},{L=2.380},{C1=1.062},{C=1.062},{C1A=0.339}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
2708-LN - MP-MP Straight Bulkhead W/ Lock Nut
Bill of material
2708-LN-06-06
PN
Part Number
2708-LN-06-06
2708-LN-06-06
B1
B1 NPTF
3/8-18
3/8-18
B2
B2 NPTF
3/8-18
3/8-18
B3
B3 BSPP
1/2-14
1/2-14
B1D
B1 Drill
0.406
0.406
Inch
B2D
B2 Drill
0.406
0.406
Inch
L
L Length
2.380
2.380
Inch
C1
C1 Hex
1.062
1.062
Inch
C
C Hex
1.062
1.062
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求