目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8741-Muffe bis 80 l Luft-C0-G001-A151-E008-RJ45
Buerkert
Mass Flow Controllers
Mass Flow Controllers
Powered by
CAD模型選擇
{buerkert/massendurchflussregler/massendurchflussregler/8741_asmtab.prj},{NB=8741-Muffe bis 80 l Luft-C0-G001-A151-E008-RJ45(medium)},{XAA001=8741},{AUSF=Muffe bis 80 l Luft},{XAB775=C0},{XAB696=G001},{XAB699=A151},{XAA527=},{XAB767=E008},{XAA662=RJ45},{LODLEVEL=medium},{PPATH=8741_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Buerkert
Description
Type 8741 - Mass Flow Controller (MFC) / Mass Flow Meter (MFM) for Gases
Bill of material
8741-Muffe bis 80 l Luft-C0-G001-A151-E008-RJ45
AUSF
Version
Sleeve up to 80 l air
Sleeve from 80 l air
Flansch bis 80 l Luft
Flange from 80 l air
Sleeve up to 80 l air
Sleeve from 80 l air
Flansch bis 80 l Luft
Flange from 80 l air
XAB775
Version fluidic body 1
C0
C1
C2
C3
C4
C0
C1
C2
C3
C4
XAB696
Port connection 1 type
Thread
Thread
XAB699
Port connection 1 diameter
1/4"
1/4"
XAA527
Valve
-
2871
2873
-
2871
2873
XAB767
Input signal
PROFINET
Ethernet IP
EtherCAT
Modbus TCP
4-20 mA
0-20 mA
0-10 V
0-5 V
büS
CANopen
Modbus RTU list 0
Modbus RTU list 1
PROFINET
Ethernet IP
EtherCAT
Modbus TCP
4-20 mA
0-20 mA
0-10 V
0-5 V
büS
CANopen
Modbus RTU list 0
Modbus RTU list 1
XAA662
Electrical connection 1 type
RJ45
RJ45
LODLEVEL
LOD Level
Medium
High
Medium
High
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求