目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8745-E008-RJ45-00-bis 500 l Luft-G001-A151(medium)
Buerkert
Mass Flow Controllers
Mass Flow Controllers
Powered by
CAD模型選擇
{buerkert/massendurchflussregler/massendurchflussregler/8745_asmtab.prj},{NB=8745-E008-RJ45-00-bis 500 l Luft-G001-A151(medium)},{XAA001=8745},{BUNR=},{DURCHFLUSS=bis 500 l Luft},{XAB775=00},{XAB696=G001},{XAB699=A151},{XAA527=-},{XAB767=E008},{XAA662=RJ45},{LTA2='G1/4 oder NPT1/4', 'G3/8 oder NPT3/8', 'G1/2 oder NPT1/2', 'G3/4 oder NPT3/4'},{XAB699VALUES='1/4\"','3/8\"','1/2\"','3/4\"'},{XAA662VALUES1='RJ45'},{XAA662VALUES2= 'D-SUB','Klemmleiste'},{XAB706=},{XAB706VALUES='12','15','20','25'},{XAB706VALUES3='-'},{LODLEVEL=medium},{PPATH=8745_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Buerkert
Description
8745 - Mass flow controller (MFC) / Mass flow meter (MFM) for gases
Bill of material
8745-E008-RJ45-00-bis 500 l Luft-G001-A151(medium)
DURCHFLUSS
Flow
up to 500L air
up to 1500L air
from 1500L air
up to 500L air
up to 1500L air
from 1500L air
XAB775
Version fluidic body 1
00
A1
00
A1
XAB696
Port connection 1 Type
Thread
Flansch
Thread
Flansch
XAB699
Port connection 1 DN
1/4"
3/8"
1/2"
3/4"
VCR 1/2"
1/4"
3/8"
1/2"
3/4"
VCR 1/2"
XAA527
Valve type
-
2873
2875
2836
3280
-
2873
2875
2836
3280
XAB767
Input signal
PROFINET
Ethernet IP
EtherCAT
Modbus TCP
4-20 mA
0-20 mA
0-10 V
0-5 V
Modbus RTU list 0
Modbus RTU list 1
PROFINET
Ethernet IP
EtherCAT
Modbus TCP
4-20 mA
0-20 mA
0-10 V
0-5 V
Modbus RTU list 0
Modbus RTU list 1
XAA662
Electrical connection 1 type
RJ45
RJ45
XAB706
Orifice
-
-
LODLEVEL
LOD Level
Medium
High
Medium
High
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求